Characteristic torque and speed curves
For the design of your application. The curves were recorded with “open loop” controlled operation and “vector control” field-oriented control.
AS2041-1H00
- Open-loop operation
Curve | Motor type | Recording | |
|---|---|---|---|
1 | AS2041-1H00 | 24 VDC 5.0 A | EL7047 |
2 | AS2041-1H00 | 24 VDC 5.6 A | EL7047+ZB8610 |
3 | AS2041-1H00 | 48 VDC 5.0 A | EL7047 |
4 | AS2041-1H00 | 48 VDC 5.6 A | EL7047+ZB8610 |
AS2041-1H10
- Open-loop operation
Curve | Motor type | Recording | |
|---|---|---|---|
1 | AS2041-1H10 | 24 VDC 5.0 A | EL7041-1000 |
AS2041-1H10
- “Vector control” field-oriented control
Curve | Motor type | Recording | |
|---|---|---|---|
1 | AS2041-1H10 | 24 VDC 5.0 A | EL7047 |
2 | AS2041-1H10 | 24 VDC 5.6 A | EL7047+ZB8610 |
3 | AS2041-1H10 | 48 VDC 5.0 A | EL7047 |
4 | AS2041-1H10 | 48 VDC 5.6 A | EL7047+ZB8610 |
AS2042-1H00
- Open-loop operation
Curve | Motor type | Recording | |
|---|---|---|---|
1 | AS2042-1H00 | 24 VDC 5.6 A | EL7047+ZB8610 |
2 | AS2042-1H00 | 24 VDC 5.0 A | EL7047 |
3 | AS2042-1H00 | 48 VDC 5.6 A | EL7047+ZB8610 |
4 | AS2042-1H00 | 48 VDC 5.0 A | EL7047 |
AS2042-1H10
- Open-loop operation
Curve | Motor type | Recording | |
|---|---|---|---|
1 | AS2042-1H10 | 24 VDC 5.0 A | EL7041-1000 |
2 | AS2042-1H10 | 48 VDC 5.0 A | EL7041-1000 |
AS2042-1H10
- “Vector control” field-oriented control
Curve | Motor type | Recording | |
|---|---|---|---|
1 | AS2042-1H10 | 24 VDC 5.0 A | EL7047 |
2 | AS2042-1H10 | 24 VDC 5.6 A | EL7047+ZB8610 |
3 | AS2042-1H10 | 48 VDC 5.0 A | EL7047 |
4 | AS2042-1H10 | 48 VDC 5.6 A | EL7047+ZB8610 |
AS2043-1J00
- Open-loop operation
Curve | Motor type | Recording | |
|---|---|---|---|
1 | AS2043-1J00 | 24 VDC 6.5 A | EL7047+ZB8610 |
2 | AS2043-1J00 | 24 VDC 5.0 A | EL7047 |
3 | AS2043-1J00 | 48 VDC 5.0 A | EL7047 |
4 | AS2043-1J00 | 48 VDC 6.5 A | EL7047+ZB8610 |
AS2043-1J10
- Open-loop operation
Curve | Motor type | Recording | |
|---|---|---|---|
1 | AS2043-1J10 | 24 VDC 5.0 A | EL7041-1000 |
2 | AS2043-1J10 | 48 VDC 5.0 A | EL7041-1000 |
AS2043-1J10
- “Vector control” field-oriented control
Curve | Motor type | Recording | |
|---|---|---|---|
1 | AS2043-1J10 | 24 VDC 5.0 A | EL7047 |
2 | AS2043-1J10 | 24 VDC 6.5 A | EL7047+ZB8610 |
3 | AS2043-1J10 | 48 VDC 5.0 A | EL7047 |
4 | AS2043-1J10 | 48 VDC 6.5 A | EL7047+ZB8610 |