AMP8620 power supply module

AMP8620 power supply module 1:

Item number

Explanation

1

Heat sink

2

Housing

3

X10: fieldbus input for EtherCAT; M8 P-coded

4

X20 and X21: fieldbus output for EtherCAT P; M8;
P-coded

5

Display of the status LEDs

6

Pressure compensation element

7

Ground connection

8

Only for AMP8620-2005-02x0 [+]:

X71: connection for external braking resistor

9

X40 to X44: AMP8000 system output B23

10

Slot X01: connection of the supply network