Type key
AMP8 6 ab - c d ef - g h i j | Explanation |
---|---|
AMP8 | Product area
|
6 | Product
|
ab | DC output current
|
c | Number of M8-EtherCAT P outputs
|
d | Not defined |
ef | Number of AMP8yxx system outputs B23
|
g | Version
|
h | Braking resistor
|
i | Input voltage range
|
j | Not defined |