Name plate AMP8620

Name plate AMP8620 1:

Item number

Explanation

1

Product name

2

Order number

3

Beckhoff Traceability Number, BTN

4

Input voltage

5

Input rated current

6

Input frequency

7

Output voltage

8

Output rated current

9

Output control voltage

10

Maximum output control current

11

Maximum ambient temperature

12

Protection class

13

EtherCAT P logo

14

cURus approval

15

CE approval

16

Disposal according to WEEE directive

17

UKCA approval

18

DataMatrix code