AL804x

Performance data

AL80

41-0E

42-0E

43-0E

43-0G

44-0E

44-0H

Peak force Fmax [N]

230

460

690

690

920

920

Peak current Imax [A]

7.2

7.2

7.2

12

7.2

15

Continuous force Fc [N]

100

200

300

300

400

400

Continuous current Ic [A]

2.5

2.5

2.5

4.1

2.5

5.4

Maximum velocity
vmax [m/s]

7

7

3.5

7.0

3.5

7

Force constant Kf [N/A]

39

79

118

74

157

74

Magnetic force of attraction Fa [N]

700

1000

1350

1350

1650

1650

Winding resistance ph-ph [Ω]

4.6

9.1

14

4.9

18.2

3.8

Winding inductance ph-ph [mH]

25

50

75

29

100

22

Counter EMF ph-ph [V/m/s]

22

44

66

42

89

41

Power loss PL [W]

63

126

189

169

252

238

Motor constant [N²/W]

158

317

475

531

634

673

Thermal resistance [K/W]

0.95

0.48

0.32

0.35

0.24

0.25

Pole pair distance [mm]

24

24

24

24

24

24

Weight

Coil unit [kg]

1.0

1.5

2

2

2.6

2.6

Magnetic plate [kg/m]

3.8

Sensors

Temperature sensor

LPTC-600; compatible with KTY 84-130

Cable and motor data

Outer diameter [mm]

9

Wire cross-section

4 x 1 mm² + 2 x AWG26

Minimum static bending radius

4 x outer diameter

Cable length, assembled [m]

0.5

Cable length unassembled [m]

1

Connector

itec®

Recommended servo drive assignment

AX5000

AX5x03

AX5x03

AX5x03

AX5x06

AX5x03

AX5x06

AX8000

AX8108/AX8206

The values are valid for a linear servomotor mounted on a metal surface that is equal to or larger than that of the motor, at a surface temperature of 20 °C

Performance data

AL80

45-0G

45-0K

46-0G

46-0K

48-0H

48-0K

Peak force Fmax [N]

1150

1150

1380

1380

1840

1840

Peak current Imax [A]

12

24

12

24

15

29

Continuous force Fc [N]

500

500

600

600

800

800

Continuous current Ic [A]

4.1

8.5

4.1

8.5

5.4

10

Maximum velocity
vmax [m/s]

3.5

7

3.5

7

3.5

7

Force constant Kf [N/A]

123

59

148

71

147

79

Magnetic force of attraction Fa [N]

2050

2050

2400

2400

3200

3200

Winding resistance ph-ph [Ω]

8.1

2

9.7

2.4

7.6

2.2

Winding inductance ph-ph [mH]

49

11

59

13

44

12

Counter EMF ph-ph [V/m/s]

69

33

83

40

83

44

Power loss PL [W]

282

298

339

358

476

458

Motor constant [N²/W]

885

839

1062

1006

1346

1398

Thermal resistance [K/W]

0.21

0.20

0.18

0.17

0.13

0.13

Pole pair distance [mm]

24

24

24

24

24

24

Weight

Coil unit [kg]

3.2

3.2

3.8

3.8

4.9

4.9

Magnetic plate [kg/m]

3.8

Sensors

Temperature sensor

LPTC-600; compatible with KTY 84-130

Cable and motor data

Outer diameter [mm]

9

9.5

9

9.5

9

9.5

Wire cross-section

4 x 1 mm² + 2 x AWG26

4 x 1.5 mm² + 2 x AWG26

4 x 1 mm² + 2 x AWG26

4 x 1.5 mm² + 2 x AWG26

4 x 1 mm² + 2 x AWG26

4 x 1.5 mm² + 2 x AWG26

Minimum static bending radius

4 x outer diameter

Cable length, assembled [m]

0.5

Cable length unassembled [m]

1

Connector

itec®

M23-SpeedTec®

itec®

M23-SpeedTec®

itec®

M23-SpeedTec®

Recommended servo drive assignment

AX5000

AX5x06

AX5112

AX5x06

AX5112

AX5x06

AX5112

AX8000

AX8108

AX8206

AX8108

AX8108

AX8206

AX8108

AX8108

AX8206

AX8108

The values are valid for a linear servomotor mounted on a metal surface that is equal to or larger than that of the motor, at a surface temperature of 20 °C