Technical specifications
- The table below contains important technical specifications for the installation of the cooling circuit. Adhere to the specifications for flow rate and pressure drop in order to achieve the continuous force. We recommend monitoring the flow rates and the pressure. If an error should occur, you can counteract and avoid the overheating of the motor at an early stage.
- Operating pressure pmax: 6 bar
AL804x
AL804x | |||
|---|---|---|---|
Motor | Power loss PL | Flow rate Qmin | Pressure drop Δp |
[W] | [l/min] | [bar] | |
AL8041 | 63 | 0.1 | 0.00 |
AL8042 | 126 | 0.2 | 0.01 |
AL8043 | 169 | 0.2 | 0.03 |
AL8044 | 238 | 0.3 | 0.05 |
AL8045 | 298 | 0.4 | 0.08 |
AL8046 | 358 | 0.5 | 0.10 |
AL8048 | 458 | 0.7 | 0.16 |
All values valid for a temperature increase of the coolant ΔT = 10 K | |||
- AL804x: Water flow in the same direction
AL806x-1
AL806x-1 | |||
|---|---|---|---|
Motor | Power loss PL | Flow rate Qmin | Pressure drop Δp |
[W] | [l/min] | [bar] | |
AL8066-1xyz | 661 | 1.0 | 0.1 |
AL806A-1xyz | 1206 | 1.8 | 0.3 |
AL806B-1xyz | 1140 | 1.95 | 0.4 |
AL806F-1xyz | 1710 | 2.5 | 0.7 |
All values valid for a temperature increase of the coolant ΔT = 10 K | |||
- AL806x-1: Water flow as cooling circuit