Dimensional drawings
- All figures in millimeters
Water cooling:
- 4x connections for water cooling channel
Hole:
- 5 mm diameter, 4 mm depth for locating pin ISO 8734
Tapped hole:
- M5 thread, 6 mm depth
Elongated hole:
- 5 x 0.5 mm diameter, 4 mm depth for locating pin ISO 8734