M_TME_TA_3
Time-tagged measurands with relative time
- obj |
|
|
|
| |||||||||
|--- | + head |
|
|
| Reserved | ||||||||
|--- | - ident |
|
|
| |||||||||
| | |--- | eType | = 0x4 (4) | = M_TME_TA_3 | |||||||||
| | |--- | bSQ |
| = TRUE | Sequence of information objects | ||||||||
| | |--- | nObj |
| = 1 | Number of objects | ||||||||
| | |--- | eCOT |
|
| |||||||||
| | |--- | asduAddr |
|
| Common address of asdu | ||||||||
| | |--- | eClass |
|
| |||||||||
|--- | - info |
|
|
| |||||||||
| |--- | fc |
|
| |||||||||
| |--- | n |
|
| |||||||||
| |--- | stream |
|
| |||||||||
|
| |--- | length | = 12 |
| ||||||||
|
| |--- | data |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|
|
|
| |--- | data[0..3] = | Short circuit location | ||||||||
|
|
| |--- | data[4..5] = | Relative time | ||||||||
|
|
| |--- | data[6..7] = | Fault number | ||||||||
|
|
| |--- | data[8..11] = | Four octets binary time tag | ||||||||
|
|
| |--- | data[12..IEC870_MAX_ASDU_DATA_BYTE] = |
| Reserved |