F_VN_GetNeuralNetworkLayerNamesExp_String
Get the name of model layers in the neural network model. (expert function)
Syntax
Definition:
FUNCTION F_VN_GetNeuralNetworkLayerNamesExp_String : HRESULT
VAR_INPUT
ipNeuralNetwork : ITcVnNeuralNetwork;
sLayerNames : STRING;
nMaxLength : ULINT;
eLayerNameType : ETcVnLayerNameType;
hrPrev : HRESULT;
END_VARInputs
|
Name |
Type |
Description |
|---|---|---|
|
ipNeuralNetwork |
Neural network model | |
|
sLayerNames |
STRING |
Layer names separated by ";". Make sure to choose a sufficient STRING size! |
|
nMaxLength |
ULINT |
Maximum string length to export (including 0 termination). If the container content is longer, the string is cut off at nMaxLength - 1 and 0 termination is appended. In this case, S_FALSE is returned. |
|
eLayerNameType |
Layer name type | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Neural Network Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |