ITcVnNeuralNetwork
Interface for neural networks.
Methods
| Name | Origin | Description | 
|---|---|---|
| ITcUnknown | Increments the reference counter. | |
| ITcUnknown | Get a reference to an implemented interface. | |
| ITcUnknown | Decrements the reference counter. | |
| ITcVnMlModel | Gets the GUID of the model. | |
| ITcVnMlModel | Gets the model type name as a string. | |
| ITcVnNeuralNetwork | Execute a neural network using the provided image as input and provide the output of one output layer. The method doesn't perform any pre-processing or transformation. | |
| ITcVnNeuralNetwork | Execute a neural network using the provided image as input and provide the output of the specified output layer. The method doesn't perform any pre-processing or transformation. | |
| ITcVnNeuralNetwork | Execute a neural network using the provided image as input and provide the output of the specified output layers. If sLayerNames is empty, the method returns the output of the unconnected output layers. The method doesn't perform any pre-processing or transformation. | |
| ITcVnNeuralNetwork | Get the name of all layers in the model. If the bOnlyOuput flag is set to true, only the unconnected output layer names are returned. | 
System Requirements
| Development environment | Target platform | PLC libraries to include | 
|---|---|---|
| TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |