F_VN_ExecuteNeuralNetwork_SO
Execute a neural network using the provided image as input and provide the output of the specified output layer. The function doesn't perform any pre-processing or transformation.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_ExecuteNeuralNetwork_SO : HRESULT
VAR_INPUT
ipNeuralNetwork : ITcVnNeuralNetwork;
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
sOutputName : STRING;
hrPrev : HRESULT;
END_VARInputs
|
Name |
Type |
Description |
|---|---|---|
|
ipNeuralNetwork |
Neural network model | |
|
ipSrcImage |
Source image (The image layout must be adapted to match the model's expected input format using e.g. F_VN_ConvertDataLayout or F_VN_ReshapeImage functions if necessary.) | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate destination image based on the output layer is created. To process the destination image, use e.g. F_VN_ConvertDataLayout or F_VN_ReshapeImage if necessary. |
|
sOutputName |
STRING |
Specify the name of the layer for which the output is required. If empty, the output of one output layer is provided. |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Neural Network Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |