F_VN_ExecuteNeuralNetwork_MO
Execute a neural network using the provided image as input and provide the output of the specified output layers. The function doesn't perform any pre-processing or transformation.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_ExecuteNeuralNetwork_MO : HRESULT
VAR_INPUT
ipNeuralNetwork : ITcVnNeuralNetwork;
ipSrcImage : ITcVnImage;
ipDestImages : Reference To ITcVnContainer;
ipOutputNames : ITcVnContainer;
hrPrev : HRESULT;
END_VARInputs
Name | Type | Description |
|---|---|---|
ipNeuralNetwork | Neural network model | |
ipSrcImage | Source image (The image layout must be adapted to match the model's expected input format using e.g. F_VN_ConvertDataLayout or F_VN_ReshapeImage functions if necessary.) | |
ipDestImages | Reference To ITcVnContainer | Container of images containing the output from the specified layers. |
ipOutputNames | Container of layer names whose outputs to be returned (ContainerType_Vector_String_SINT). If set to zero, the outputs of all unconnected output layers will be returned.. | |
hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Neural Network Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |