F_VN_GetNeuralNetworkLayerNamesExp

F_VN_GetNeuralNetworkLayerNamesExp 1:

Get the name of model layers in the neural network model. (expert function)

Syntax

Definition:

FUNCTION F_VN_GetNeuralNetworkLayerNamesExp : HRESULT
VAR_INPUT
    ipNeuralNetwork : ITcVnNeuralNetwork;
    ipLayerNames    : Reference To ITcVnContainer;
    eLayerNameType  : ETcVnLayerNameType;
    hrPrev          : HRESULT;
END_VAR

F_VN_GetNeuralNetworkLayerNamesExp 2: Inputs

Name

Type

Description

ipNeuralNetwork

ITcVnNeuralNetwork

Neural network model

ipLayerNames

Reference To ITcVnContainer

Container with the layers names (ContainerType_Vector_String_SINT)

eLayerNameType

ETcVnLayerNameType

Layer name type

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_GetNeuralNetworkLayerNamesExp 3: Return value

HRESULT

Required License

TC3 Neural Network Realtime Inference

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision