F_VN_GetNeuralNetworkLayerNames
Get the name of all layers in the neural network model. If the bOnlyOuput flag is set to true, only the unconnected output layer names are returned.
Syntax
Definition:
FUNCTION F_VN_GetNeuralNetworkLayerNames : HRESULT
VAR_INPUT
ipNeuralNetwork : ITcVnNeuralNetwork;
ipLayerNames : Reference To ITcVnContainer;
bOnlyOutputs : BOOL;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipNeuralNetwork |
Neural network model | |
ipLayerNames |
Reference To ITcVnContainer |
Container with the layers names (ContainerType_Vector_String_SINT) |
bOnlyOutputs |
BOOL |
If true, only the unconnected output layer names are returned. |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Neural Network
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |