F_VN_MatchContours

F_VN_MatchContours 1:

Compare contours using the Hu moment invariants. In case of multiple contours in each container, the best matches are found and the average dissimilarity over all matched contours is returned.

Syntax

Definition:

FUNCTION F_VN_MatchContours : HRESULT
VAR_INPUT
    ipContour1        : ITcVnContainer;
    ipContour2        : ITcVnContainer;
    eComparisonMethod : ETcVnContoursMatchComparisonMethod;
END_VAR
VAR_IN_OUT
    fDissimilarity    : LREAL;
END_VAR
VAR_INPUT
    hrPrev            : HRESULT;
END_VAR

F_VN_MatchContours 2: Inputs

Name

Type

Description

ipContour1

ITcVnContainer

First contour (ContainerType_Vector_TcVnPoint2_DINT or ContainerType_Vector_TcVnPoint2_REAL; The elements of this container are the points of the contour) or collection of multiple contours (ContainerType_Vector_Vector_TcVnPoint2_DINT)

ipContour2

ITcVnContainer

Second contour (same type as ipContour1)

eComparisonMethod

ETcVnContoursMatchComparisonMethod

Method used for comparing the Hu moment invariants of the contours

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_MatchContours 3: In/Outputs

Name

Type

Description

fDissimilarity

LREAL

Returns the dissimilarity of the contours depending on the chosen comparison method

F_VN_MatchContours 4: Return value

HRESULT

Beispiele

Verwandte Funktionen

Required License

TC3 Vision Matching

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision