F_VN_GetImageInfo

F_VN_GetImageInfo 1:

Gets a struct containing all common meta infos of the image. (Alternatively use interface method .GetImageInfo.)

Syntax

Definition:

FUNCTION F_VN_GetImageInfo : HRESULT
VAR_INPUT
    ipImage     : ITcVnImage;
END_VAR
VAR_IN_OUT
    stImageInfo : TcVnImageInfo;
END_VAR
VAR_INPUT
    hrPrev      : HRESULT;
END_VAR

F_VN_GetImageInfo 2: Inputs

Name

Type

Description

ipImage

ITcVnImage

Image

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_GetImageInfo 3: In/Outputs

Name

Type

Description

stImageInfo

TcVnImageInfo

Returns a struct describing the image

F_VN_GetImageInfo 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision