TcVnImageInfo
Shows image information.
Syntax
Definition:
TYPE TcVnImageInfo :
STRUCT
nImageSize : ULINT;
nWidth : UDINT;
nHeight : UDINT;
nXPadding : UINT;
nYPadding : UINT;
stPixelFormat : TcVnPixelFormat;
END_STRUCT
END_TYPEParameters
|
Name |
Type |
Description |
|---|---|---|
|
nImageSize |
ULINT |
Image size (number of pixels) |
|
nWidth |
UDINT |
Image width |
|
nHeight |
UDINT |
Image height |
|
nXPadding |
UINT |
Image x-padding |
|
nYPadding |
UINT |
Image y-padding |
|
stPixelFormat |
Pixel format |