F_VN_AddToContainerElements_TcVnKeyPoint

F_VN_AddToContainerElements_TcVnKeyPoint 1:

Add a value to each container element.

Syntax

Definition:

FUNCTION F_VN_AddToContainerElements_TcVnKeyPoint : HRESULT
VAR_IN_OUT
    stValue     : TcVnKeyPoint;
END_VAR
VAR_INPUT
    ipContainer : ITcVnContainer;
    hrPrev      : HRESULT;
END_VAR

F_VN_AddToContainerElements_TcVnKeyPoint 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container with TcVnKeyPoint elements

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_AddToContainerElements_TcVnKeyPoint 3: In/Outputs

Name

Type

Description

stValue

TcVnKeyPoint

Value

F_VN_AddToContainerElements_TcVnKeyPoint 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision