TcVnKeyPoint
Describes a key point.
Syntax
Definition:
TYPE TcVnKeyPoint :
STRUCT
aPoint : TcVnPoint2_REAL;
fDiameter : REAL;
fAngle : REAL;
fResponse : REAL;
nOctave : DINT;
nClassId : DINT;
END_STRUCT
END_TYPEParameters
|
Name |
Type |
Description |
|---|---|---|
|
aPoint |
Position | |
|
fDiameter |
REAL |
Diameter |
|
fAngle |
REAL |
Angle |
|
fResponse |
REAL |
Response |
|
nOctave |
DINT |
Octave |
|
nClassId |
DINT |
Class ID |