SolvePnP
Computes the rotation matrix and translation vector from 3D-2D point correspondences.
Syntax
Definition:
HRESULT SolvePnP(
HRESULT hrPrev,
ITcVnContainer* ipImagePoints,
ITcVnContainer* ipReferencePoints,
TcVnMatrix3x3_LREAL& aCameraMatrix,
TcVnArray8_LREAL& aDistortionCoefficients,
TcVnMatrix3x3_LREAL& aRotationMatrix,
TcVnVector3_LREAL& aTranslationVector,
double& fReprojError,
ETcVnSolvePnPMethod eMethod = SPM_ITERATIVE,
bool bUseExtrinsicGuess = false
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipImagePoints |
|
Image points (ContainerType_Vector_TcVnPoint2_REAL, requires at least 4 points in the same order as in ipReferencePoints) | |
ipReferencePoints |
|
Reference world points (ContainerType_Vector_TcVnPoint3_REAL, same number of points as in ipImagePoints) | |
aCameraMatrix |
|
Camera matrix (e.g. computed with one of the CalibrateCamera functions) | |
aDistortionCoefficients |
|
Lens distortion coefficients [k1, k2, p1, p2, k3, k4, k5, k6] (e.g. computed with one of the CalibrateCamera functions) | |
aRotationMatrix |
|
Returns the rotation matrix | |
aTranslationVector |
|
Returns the translation vector | |
fReprojError |
double& |
|
Returns the reprojection error |
eMethod |
SPM_ITERATIVE |
Solve PnP method | |
bUseExtrinsicGuess |
bool |
false |
If true, the provided rotation matrix and translation vector are used as an initial guess for further optimization (only supported for the SPM_ITERATIVE method). |
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |