ITcVnContainer
Offers an interface for an object container.
Methods
Name |
Origin |
Description |
---|---|---|
ITcUnknown |
Increments the reference counter. | |
ITcUnknown |
Get a reference to an implemented interface. | |
ITcUnknown |
Decrements the reference counter. | |
ITcVnContainer |
Checks if the container contains only basic (non-container) elements. | |
ITcVnContainer |
Checks if the container is empty. (Alternatively use F_VN_CheckIfEmpty.) | |
ITcVnContainer |
Gets an interface pointer to a bidirectional iterator (if this iterator type is supported by the container) and increment its reference counter. | |
ITcVnContainer |
Gets the size (number of elements) of the container. (Alternatively use F_VN_GetNumberOfElements.) | |
ITcVnContainer |
Gets the size (in byte) of each element in the container. | |
ITcVnContainer |
Gets the GUID of the container elements. | |
ITcVnContainer |
Gets combined size (in byte) of all elements in the container. | |
ITcVnContainer |
Gets an interface pointer to a forward iterator (if this iterator type is supported by the container) and increment its reference counter. (Alternatively use F_VN_GetForwardIterator.) | |
ITcVnContainer |
Gets an interface pointer to a random access iterator (if this iterator type is supported by the container) and increment its reference counter. (Alternatively use F_VN_GetRandomAccessIterator.) | |
ITcVnContainer |
Gets GUID of the container. | |
ITcVnContainer |
Gets the container type name as a string. |
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |