SetContainer

Sets the current element using an ITcVnContainer interface (only possible for container types). (Alternatively use interface method .SetContainer.)

Syntax

Definition:

HRESULT SetContainer(
    HRESULT               hrPrev,
    ITcVnForwardIterator* ipIterator,
    ITcVnContainer*       ipContainer
)

Parameters

Name

Type

Description

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

ipIterator

ITcVnForwardIterator*

Iterator

ipContainer

ITcVnContainer*

Container interface of which the content is to be assigned to the current element

SetContainer 1: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision