KeyPointsFAST
Detects keypoints using the FAST method.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT KeyPointsFAST(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnContainer*& ipKeyPoints,
ITcVnImage* ipMask = nullptr,
TcVnParamsFAST& stParams = {10, true, KDT_FAST_9_16}
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image | |
ipKeyPoints |
|
Returns a container which is filled with the keypoints (ContainerType_Vector_TcVnKeyPoint; Non-zero interface pointers are reused.) | |
ipMask |
nullptr |
Mask to specify, where to look for keypoints (set to 0 if no mask required) | |
stParams |
{10, true, KDT_FAST_9_16} |
Additional expert parameters |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |