Histogram
Calculate the (multi-channel) histogram of an image.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT Histogram(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnContainer*& ipDestHistogram,
ULONG& nBins = 0,
double& fLowerBound = 0,
double& fUpperBound = 0,
ITcVnImage* ipMask = nullptr
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image | |
ipDestHistogram |
|
Returns a container with a multi-channel histogram, where every channel is represented as a vector of UDINT (ContainerType_Vector_Vector_UDINT. Non-zero interface pointers are reused.) | |
nBins |
ULONG& |
0 |
Desired number of bins or 0 to keep the default for the corresponding image format (in) and default number of bins (out) |
fLowerBound |
double& |
0 |
Lower (inclusive) boundary of the 0-th histogram bin (in), or receive the default if fLowerBound AND fUpperBound are set to 0 (out) |
fUpperBound |
double& |
0 |
Upper (exclusive) boundary of the last histogram bin nBins-1 (in), or receive the default if fLowerBound AND fUpperBound are set to 0 (out) |
ipMask |
nullptr |
Source image mask (TCVN_ET_USINT, 1 channel. Mask is optional, set to 0 if not required.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |