Granulometry
Computes the granulometry of a textured image using morphological operations.
Syntax
Definition:
HRESULT Granulometry(
HRESULT hrPrev,
ITcVnImage* ipImage,
ITcVnContainer*& ipIntensityDiffs,
ETcVnMorphologicalOperator eMorphType,
ULONG nMinSize,
ULONG nMaxSize,
ULONG nStep
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipImage |
Source image (1 channel) | |
ipIntensityDiffs |
Returns the intensity differences between successive structuring element sizes (CTcVnContainer_Vector_LREAL), which can be used as features for texture description. | |
eMorphType |
Only opening or closing are supported. | |
nMinSize |
ULONG |
Min structuring element size (odd, >= 3) |
nMaxSize |
ULONG |
Max structuring element size (>= nMinSize) |
nStep |
ULONG |
Step, by which nMinSize is incremented until nMaxSize is exceeded (even, >= 2). |
Required License
TC3 Vision Machine Learning
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |