GetBatchClusters
Get the IDs of the best-matching clusters of a batch of samples.
Syntax
Definition:
HRESULT GetBatchClusters(
HRESULT hrPrev,
ITcVnMlModel* ipClusterer,
ITcUnknown* ipSamples,
ITcVnContainer*& ipClusters,
ITcVnContainer** pipNovelties = nullptr
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipClusterer |
|
Clusterer to be used | |
ipSamples |
|
Container holding a batch of input samples (ContainerType_Vector_Vector_REAL or ContainerType_Vector_Vector_LREAL) | |
ipClusters |
|
Returns the cluster IDs (ContainerType_Vector_DINT) | |
pipNovelties |
nullptr |
Returns the degree of novelty (0.0 if a sample is completely known; > 0.0 otherwise) of each sample (ContainerType_Vector_REAL; optional, set to 0 if not required) |
Required License
TC3 Vision Machine Learning
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |