ExportSubContainerSize

Determine the required buffer size in bytes to store all container elements of a sub-container (number_of_Elements * size_per_Element). Only possible for 2-dimensional containers with basic elements.

Syntax

Definition:

HRESULT ExportSubContainerSize(
    HRESULT         hrPrev,
    ITcVnContainer* ipContainer,
    ULONGLONG       nIndex,
    ULONGLONG&      nBufferSize
)

Parameters

Name

Type

Description

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

ipContainer

ITcVnContainer*

Container with basic elements

nIndex

ULONGLONG

Index of the requested element

nBufferSize

ULONGLONG&

Output parameter containing the required buffer size

ExportSubContainerSize 1: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision