DecomposeHomography
Decompose a homography matrix and verify four solutions of rotation, translation, and plane normal. It uses visible reference points being in front of the camera to confirm which solution(s) of the four solutions (maximum two solutions) are consistent with all reference points.
Syntax
Definition:
HRESULT DecomposeHomography(
HRESULT hrPrev,
TcVnMatrix3x3_LREAL& aHomography,
TcVnMatrix3x3_LREAL& aCameraMatrix,
TcVnMatrix3x3_LREAL& aRotationMatrixA,
TcVnVector3_LREAL& aTranslationVectorA,
TcVnVector3_LREAL& aNormVectorA,
TcVnMatrix3x3_LREAL& aRotationMatrixB,
TcVnVector3_LREAL& aTranslationVectorB,
TcVnVector3_LREAL& aNormVectorB,
ULONG& nSolutions,
ITcVnContainer* ipPointsSrc = nullptr,
ITcVnContainer* ipPointsDes = nullptr,
ITcVnContainer* ipInlierMask = nullptr
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
aHomography |
|
Homography matrix (a perspective transformation between two planes) | |
aCameraMatrix |
|
Camera matrix | |
aRotationMatrixA |
|
Rotation matrix of the first solution (Ra) | |
aTranslationVectorA |
|
Translation vector of the first solution (Ta) | |
aNormVectorA |
|
Norm vector of the first solution (Na) | |
aRotationMatrixB |
|
Rotation matrix of the second solution (Rb) | |
aTranslationVectorB |
|
Translation vector of the second solution (Tb) | |
aNormVectorB |
|
Norm vector of the second solution (Nb) | |
nSolutions |
ULONG& |
|
Return the number of true potential solutions [0,1, or 2]. 0: no true potential solutions for the given corresponding points are confirmed. 1: the solution (Ra, Ta, Na) is confirmed. 2: both solution (Ra, Ta, Na) and (Rb, Tb, Nb) are confirmed. In all cases the function returns two solutions (Ra, Ta, Nb) and (Rb, Tb, Nb). The third and the fourth solutions can be calculated as follows: (Ra, -Ta, -Na) and (Rb, -Tb, -Nb). |
ipPointsSrc |
nullptr |
Container with source points (ContainerType_Vector_TcVnPoint2_REAL) | |
ipPointsDes |
nullptr |
Container with destination points (same number as ipPoints1, ContainerType_Vector_TcVnPoint2_REAL) | |
ipInlierMask |
nullptr |
A mask marking the inliers (optional, set to 0 if not available; ContainerType_Vector_SINT or ContainerType_Vector_USINT) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |