CustomElementWiseContainerOperation (ITcVnForwardIterator*)
Performs a custom, element wise operation on a set of up to 3 containers.
Syntax
Definition:
HRESULT CustomElementWiseContainerOperation(
HRESULT hrPrev,
ITcVnContainer* ipContainer1,
ITcVnContainer* ipContainer2,
ITcVnContainer* ipContainer3,
ITcVnCustomContainerOperation_ITcVnForwardIterator* ipOperationFB
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipContainer1 |
Container 1 | |
ipContainer2 |
Container 2 | |
ipContainer3 |
Container 3 | |
ipOperationFB |
Custom operation on the elements |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |