CreateContainerFromArray
Creates a container with type GUID nTypeGuid, initialize it with provided data and return its container interface. Only supported for basic container types, i.e. not for containers of containers.
Syntax
Definition:
HRESULT CreateContainerFromArray(
HRESULT hrPrev,
PVOID pData,
ITcVnContainer*& ipContainer,
GUID nTypeGuid,
ULONGLONG nElementNum
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
pData |
PVOID |
Pointer to the data array. Make sure that the array contains at least nElementNum elements and that the array element type matches the container element type. |
ipContainer |
Returns the created container | |
nTypeGuid |
GUID |
Type GUID of the container to be created |
nElementNum |
ULONGLONG |
Number of elements to copy from pData |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |