ConvexityDefects

Finds the convexity defects of a point set.

Syntax

Definition:

HRESULT ConvexityDefects(
    HRESULT          hrPrev,
    ITcVnContainer*  ipContour,
    ITcVnContainer*& ipConvexityDefects
)

Parameters

Name

Type

Description

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

ipContour

ITcVnContainer*

Source contour (ContainerType_Vector_TcVnPoint2_DINT; The elements of this container are the individual points.)

ipConvexityDefects

ITcVnContainer*&

Returns a container which is filled with the convexity defects (ContainerType_Vector_TcVnVector4_DINT with [startIndex, endIndex, furthestPointIndex, fixedPointDistance (8 fraction bits, i.e. divide by 256 to get the distance in pixels)]; Non-zero interface pointers are reused.)

ConvexityDefects 1: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision