ConvertPolarToCartesianPoints
Converts polar coordinates (magnitude, angle) to cartesian coordinates (x, y).
Syntax
Definition:
HRESULT ConvertPolarToCartesianPoints(
HRESULT hrPrev,
ITcVnContainer* ipSrcPointsPolar,
ITcVnContainer*& ipDestPointsCart,
bool bAngleInDegrees = false
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcPointsPolar |
|
Container with polar coordinates (ContainerType_Vector_TcVnPoint2_REAL or ContainerType_Vector_TcVnPoint2_LREAL) | |
ipDestPointsCart |
|
Returns a container which is filled with the converted points in cartesian coordinates (same type ID as ipSrcPointsPolar. Non-zero interface pointers are reused.) | |
bAngleInDegrees |
bool |
false |
Specifys, if the angles are in degrees or radians |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |