ContourOrientation
Calculate the orientation of a contour or a set of points.
Syntax
Definition:
HRESULT ContourOrientation(
HRESULT hrPrev,
ITcVnContainer* ipContour,
TcVnRotatedRectangle& stOrientation,
ETcVnOrientationMethod eMethod = OM_PCA
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipContour |
|
Source point set (ContainerType_Vector_TcVnPoint2_DINT, ContainerType_Vector_TcVnPoint2_REAL, or ContainerType_Vector_TcVnPoint2_LREAL. The elements of this container are the individual points.) | |
stOrientation |
|
Resulting rotated rectangle, containig center of mass, lenghts of axes, and rotation angle of the contour in clockwise direction. | |
eMethod |
OM_PCA |
Method for calculating the orientation. |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |