F_VN_ReadPharmaCodeExp

F_VN_ReadPharmaCodeExp 1:

Detect and interpret a pharma code within the provided image. Can be canceled by Watchdog.
Can use available TwinCAT Job Tasks for executing parallel code regions.

Syntax

Definition:

FUNCTION F_VN_ReadPharmaCodeExp : HRESULT
VAR_INPUT
    ipSrcImage    : ITcVnImage;
    ipDecodedData : Reference To ITcVnContainer;
    ipContours    : Reference To ITcVnContainer;
    nCodeNumber   : DINT;
    nMinBarNumber : INT;
    hrPrev        : HRESULT;
END_VAR

F_VN_ReadPharmaCodeExp 2: Inputs

Name

Type

Description

ipSrcImage

ITcVnImage

Source image (1 channel (all element types) or 3 channel with elements of type TCVN_ET_USINT, TCVN_ET_UINT or TCVN_ET_REAL (3 channel input is expected to be RGB and internally converted to Gray))

ipDecodedData

Reference To ITcVnContainer

Returns the decoded code (ContainerType_Vector_String_SINT)

ipContours

Reference To ITcVnContainer

Returns the code positions as contours (optional, set to 0 if not required; ContainerType_Vector_Vector_TcVnPoint2_DINT)

nCodeNumber

DINT

Number of pharma codes that should be detected within the provided image (currently only 1 supported).

nMinBarNumber

INT

Minimal number of (dark) bars that codes must have.

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ReadPharmaCodeExp 3: Return value

HRESULT

Weiterführende Information

Diese Expertenfunktion erweitert die Funktion F_VN_ReadPharmaCode wie folgt:

Beispiele

Verwandte Funktionen

Required License

TC3 Vision Code Reading

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision