F_VN_MeasureAngleBetweenEdges
Measure the angle between 2 edges, using an interpolation method.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
FUNCTION F_VN_MeasureAngleBetweenEdges : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
END_VAR
VAR_IN_OUT
fAngle : REAL;
aInnerPoint : TcVnPoint2_REAL;
aOuterPoint1 : TcVnPoint2_REAL;
aOuterPoint2 : TcVnPoint2_REAL;
END_VAR
VAR_INPUT
eEdgeDirection : ETcVnEdgeDirection;
fMinStrength : REAL;
nSearchLines : UDINT;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image (1 channel) | |
eEdgeDirection |
Specification of the edge direction from aInnerPoint to aOuterPoint1 and aOuterPoint2 to search for | |
fMinStrength |
REAL |
Specification of the minimum strength (intensity difference) of the edge to search for |
nSearchLines |
UDINT |
Width of the search windows, i.e. the number of search lines (3, 5, 7, ...), centered around the lines specified by aInnerPoint and aOuterPoint1, aOuterPoint2 |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
fAngle |
REAL |
Returns the angle between the detected edges (radians) |
aInnerPoint |
Position inside the angle to measure, from which to start the edge search process (in the direction of aOuterPoint1 and aOuterPoint2) | |
aOuterPoint1 |
Position where the search process for edge 1 ends | |
aOuterPoint2 |
Position where the search process for edge 2 ends |
Weiterführende Informationen
Die Funktion F_VN_MeasureAngleBetweenEdges
lokalisiert zwei lineare Kanten und misst den Winkel zwischen ihnen.
Parameter
Eingangsbild
Das Eingangsbild ipSrcImage
muss ein 1-kanaliges Grauwertbild sein.
Winkel (Rückgabewert)
Der Parameter fAngle
gibt den Winkel zwischen den lokalisierten Kanten zurück.
Abhängig vom Parameter bAngleInDegrees
ist der Winkel fAngle
in Radiant (FALSE
) oder in Grad (TRUE
) angegeben.
Parameter zur Kantenlokalisierung
Die restlichen Parameter sind ausführlich im Kapitel Kantenlokalisierung erklärt.
Expert-Parameter
Die Expert-Variante F_VN_MeasureAngleBetweenEdgesExp enthält zusätzliche Parameter.
Anwendung
Das Vermessen eines Winkels zwischen zwei linearen Kanten sieht z. B. so aus:
hr := F_VN_MeasureAngleBetweenEdgesExp(
ipSrcImage := ipImageIn,
fAngle := fAngle
aInnerPoint := aInnerPoint,
aOuterPoint1 := aOuterPoint1
aOuterPoint2 := aOuterPoint2,
eEdgeDirection := TCVN_ED_LIGHT_TO_DARK,
fMinStrength := fMinStrength,
nSearchLines := nSearchLines,
hrPrev := hr
);
Beispiele
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |