F_VN_KeyPointsAndDescriptorsAKAZEExp
Detects keypoints and compute descriptors using the AKAZE method. (expert function)
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_KeyPointsAndDescriptorsAKAZEExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipKeyPoints : Reference To ITcVnContainer;
ipDescriptors : Reference To ITcVnImage;
ipMask : ITcVnImage;
END_VAR
VAR_IN_OUT
stParams : TcVnParamsAKAZE;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image | |
ipKeyPoints |
Reference To ITcVnContainer |
Returns a container which is filled with the keypoints (ContainerType_Vector_TcVnKeyPoint; Non-zero interface pointers are reused.) |
ipDescriptors |
Reference To ITcVnImage |
Descriptor image (set to 0 if not required; 1 descriptor in each row; An appropriate image will be created if required.) |
ipMask |
Mask to specify, where to look for keypoints (set to 0 if no mask required) | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |