F_VN_CreateStaModelExp2
Create a Simplified TopoART neural network of the specified type. The initial reference count is set to one if a new model is created and kept, otherwise. Models of this type support on-line training (sample by sample), retraining, as well as scalar and vectorial predictions. It requires all input except class labels (i.e., samples and training outputs/predictions) to lie in the interval [0.0, 1.0]. The predictions of regressors need to be rescaled from the interval [0.0, 1.0] to their respective value range before usage. Depending on the parameter settings and the number of available training samples, repeated training with the same data may improve the results. Like other neural networks based on the Adaptive Resonance Theory (ART), Simplified TopoART neural networks are not prone to catastrophic inference and patricularly well-suited to incremental learning tasks. (additional expert function providing parameters for fine-tuning and noise reduction)
Syntax
Definition:
FUNCTION F_VN_CreateStaModelExp2 : HRESULT
VAR_INPUT
ipMlModel : Reference To ITcVnMlModel;
eStaType : ETcVnSta;
fRho : LREAL;
nNu : UDINT;
bDoublePrecision : BOOL;
fBetaSbm : LREAL;
nPhi : UDINT;
nTau : UDINT;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipMlModel |
Reference To ITcVnMlModel |
Returns the created model (Non-zero interface pointers are reused.) |
eStaType |
Simpified TopoART model type | |
fRho |
LREAL |
Vigilance parameter (controls the number of neurons that are inserted and the maximum size of the formed categories; valid range: [0.0, 1.0]; suggested range: [0.8, 1.0)) |
nNu |
UDINT |
Number of neurons used for classification and prediction (must be larger than or equal to 1; suggested range: [1, 10); default: 3) |
bDoublePrecision |
BOOL |
If true, the model is generated with double precision (LREAL) instead of single precision (REAL). (default: FALSE) |
fBetaSbm |
LREAL |
Learning rate of the second best-matching neuron (learning the second best-matching neuron keeps related categories closer together and might improve the results but may require a higher number of neurons and training runs; a value of 0.0 disables learning of the second best-matching neuron; valid range: [0.0, 1.0]; suggested range: [0.0, 0.5]); default: 0.0 |
nPhi |
UDINT |
Number of samples a neuron must have learnt to become permanent (required for noise reduction; works in conjunction with nTau; must be larger than or equal to 1; higher values intensify noise reduction; a value of 1 disables removal of neuron candidates; default: 1) |
nTau |
UDINT |
Number of learning steps after which node removal is performed (required for noise reduction; works in conjunction with nPhi; must be large enough to allow neuron candidates representing non-noise samples to become the best-matching neuron at least nPhi times before node removal; default: 100) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Weiterführende Informationen
Die Funktion F_VN_CreateStaModelExp2
ist eine Expert-Variante von F_VN_CreateStaModel. Sie enthält zusätzliche Parameter.
Parameter
Modell
In dem Interface Pointer ipMlModel
wird das erstellte Modell zurückgegeben.
Modell-Typ
eStaType
legt fest, ob das STA-Modell zur Klassifizierung (TCVN_STA_CLASSIFIER
), zur Regression (TCVN_STA_REGRESSOR
), zum Clustering (TCVN_STA_CLUSTERER
) oder zur Anomalie-Detektion (TCVN_STA_NOVELTY_DETECTOR
) genutzt wird.
Vigilanz-Parameter
Zur Anpassung des Modells an die jeweilige Aufgabenstellung ist dieser Parameter entscheidend, da er die maximale Größe der zu lernenden Teilbereiche steuert.
Anzahl genutzter Nachbarn
nNu
gibt die Anzahl der für die Klassifizierung und Vorhersage verwendeten Nachbarteilbereiche an und muss >= 1 sein.
Höhere Genauigkeit
Wenn bDoublePrecision
TRUE
ist, wird LREAL
als Datentyp für die internen Berechnungen des Modells genutzt; wenn es FALSE
ist, wird REAL
genutzt.
Anpassung der Verteilung
fBetaSbm
ergänzt die Steuerung zur Anpassung der Teilbereiche an die zugrundeliegende Sample-Verteilung.
Rauschunterdrückung
Mit nPhi
und nTau
wird die Unterdrückung von sehr seltenen Samples (Rauschen, Ausreißer) im Lernprozess gesteuert.
nPhi
gibt die Anzahl der Samples an, die in einem Teilbereich gelernt werden müssen, damit dieser Teilbereich dauerhaft berücksichtigt wird.
nTau
gibt an, nach wie vielen Lernschritten die Bedingung von nPhi
geprüft wird und Teilbereiche, die diese Bedingung nicht erfüllen, entfernt werden.
Erhöhen von nPhi
und verringern von nTau
verstärken die Rauschunterdrückung, wobei das Verhältnis von nPhi
zu nTau
als Maß zur Abschätzung der Stärke genutzt werden kann.
Anwendung
Ein STA-Modell zur Klassifikation kann z.B. so erstellt werden:
hr := F_VN_CreateStaModel(
ipMlModel := ipMlModel,
eStaType := TCVN_STA_CLASSIFIER,
fRho := 0.9,
nNu := 3,
bDoublePrecision := FALSE,
fBetaSbm := 0.0,
nPhi := 1,
nTau := 100,
hrPrev := hr);
Required License
TC3 Vision Machine Learning
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |