F_VN_ContainerAverage

F_VN_ContainerAverage 1:

Calculate the average of elements in a container.

Syntax

Definition:

FUNCTION F_VN_ContainerAverage : HRESULT
VAR_INPUT
    ipSrcContainer : ITcVnContainer;
END_VAR
VAR_IN_OUT
    fAverage       : LREAL;
END_VAR
VAR_INPUT
    hrPrev         : HRESULT;
END_VAR

F_VN_ContainerAverage 2: Inputs

Name

Type

Description

ipSrcContainer

ITcVnContainer

Source container (Arithmetic, point and vector element types are supported. For points and vectors, the euclidean norm is used.)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ContainerAverage 3: In/Outputs

Name

Type

Description

fAverage

LREAL

Returns the calculated average value

F_VN_ContainerAverage 4: Return value

HRESULT

Weiterführende Informationen

Folgende Tabelle zeigt, welche Funktionen für welchen Container-Typ verwendet werden können:

Typen von Containern

Benutzbare Funktionen

Container von Elementen

F_VN_ContainerAverage

F_VN_ContainerAverageVariance

Container von Vektoren mit je 2 Elementen

F_VN_ContainerAverageElementwise2

F_VN_ContainerAverageVarianceElementwise2

Container von Vektoren mit je 3 Elementen

F_VN_ContainerAverageElementwise3

F_VN_ContainerAverageVarianceElementwise3

Container von Vektoren mit je 4 Elementen

F_VN_ContainerAverageElementwise4

F_VN_ContainerAverageVarianceElementwise4

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision