F_VN_AddToContainerElements_TcVnKeyPoint

F_VN_AddToContainerElements_TcVnKeyPoint 1:

Add a value to each container element.

Syntax

Definition:

FUNCTION F_VN_AddToContainerElements_TcVnKeyPoint : HRESULT
VAR_IN_OUT
    stValue     : TcVnKeyPoint;
END_VAR
VAR_INPUT
    ipContainer : ITcVnContainer;
    hrPrev      : HRESULT;
END_VAR

F_VN_AddToContainerElements_TcVnKeyPoint 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container with TcVnKeyPoint elements

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_AddToContainerElements_TcVnKeyPoint 3: In/Outputs

Name

Type

Description

stValue

TcVnKeyPoint

Value

F_VN_AddToContainerElements_TcVnKeyPoint 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision