C_CI_NS_2
Read periodically reset accounting integrated totals of selected time and of selected range of addresses.
- obj |
|
|
|
| ||||||||||
|--- |
+ head |
|
|
|
Reserved | |||||||||
|--- |
- ident |
|
|
| ||||||||||
| |
|--- |
eType |
= 0x79 (121) |
= C_CI_NS_2 | ||||||||||
| |
|--- |
bSQ |
|
= FALSE |
Sequence of information objects | |||||||||
| |
|--- |
nObj |
|
= 1 |
Number of objects | |||||||||
| |
|--- |
bT |
|
|
Test | |||||||||
| |
|--- |
bPN |
|
|
Positive/negative confirmation/activation | |||||||||
| |
|--- |
eCOT |
|
| ||||||||||
| |
|--- |
asduAddr |
|
|
Common address of asdu | |||||||||
| |
|--- |
eClass |
|
| ||||||||||
|--- |
- info |
|
|
| ||||||||||
|
|--- |
rcdAddr |
|
|
Record address of accounting period | |||||||||
|
|--- |
stream |
|
| ||||||||||
|
|
|--- |
length |
= 12 |
| |||||||||
|
|
|--- |
data |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| |
|
|
|
|--- |
data[0] = |
|
Integrated total address (from) | ||||||||
|
|
|
|--- |
data[1] = |
|
Integrated total address (to) | ||||||||
|
|
|
|--- |
data[2..6] = |
Five octets binary time tag (from) | |||||||||
|
|
|
|--- |
data[7..11] = |
Five octets binary time tag (to) | |||||||||
|
|
|
|--- |
data[12..IEC870_MAX_ASDU_DATA_BYTE] = |
|
Reserved |