C_CI_NG_2
Read periodically reset accounting integrated totals of a specific past integration period.
- obj |
|
|
|
| |||||||||
|--- |
+ head |
|
|
|
Reserved | ||||||||
|--- |
- ident |
|
|
| |||||||||
| |
|--- |
eType |
= 0x6E (110) |
= C_CI_NG_2 | |||||||||
| |
|--- |
bSQ |
|
= FALSE |
Sequence of information objects | ||||||||
| |
|--- |
nObj |
|
= 1 |
Number of objects | ||||||||
| |
|--- |
bT |
|
|
Test | ||||||||
| |
|--- |
bPN |
|
|
Positive/negative confirmation/activation | ||||||||
| |
|--- |
eCOT |
|
| |||||||||
| |
|--- |
asduAddr |
|
|
Common address of asdu | ||||||||
| |
|--- |
eClass |
|
| |||||||||
|--- |
- info |
|
|
| |||||||||
|
|--- |
rcdAddr |
|
|
Record address of accounting period | ||||||||
|
|--- |
stream |
|
| |||||||||
|
|
|--- |
length |
= 5 |
| ||||||||
|
|
|--- |
data |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
|
|
|--- |
data[0..4] = |
Five octets binary time tag | ||||||||
|
|
|
|--- |
data[5..IEC870_MAX_ASDU_DATA_BYTE] = |
|
Reserved |