C_SP_NB_2
Read record of single-point information with time tag of selected time range.
- obj |
|
|
|
| |||||||||
|--- |
+ head |
|
|
|
Reserved | ||||||||
|--- |
- ident |
|
|
| |||||||||
| |
|--- |
eType |
= 0x66 (102) |
= C_SP_NB_2 | |||||||||
| |
|--- |
bSQ |
|
= FALSE |
Sequence of information objects | ||||||||
| |
|--- |
nObj |
|
= 1 |
Number of objects | ||||||||
| |
|--- |
bT |
|
|
Test | ||||||||
| |
|--- |
bPN |
|
|
Positive/negative confirmation/activation | ||||||||
| |
|--- |
eCOT |
|
| |||||||||
| |
|--- |
asduAddr |
|
|
Common address of asdu | ||||||||
| |
|--- |
eClass |
|
| |||||||||
|--- |
- info |
|
|
| |||||||||
|
|--- |
rcdAddr |
|
|
Record address | ||||||||
|
|--- |
stream |
|
| |||||||||
|
|
|--- |
length |
= 10 |
| ||||||||
|
|
|--- |
data |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
|
|
|--- |
data[0..4] = |
Five octets binary time tag (from) | ||||||||
|
|
|
|--- |
data[5..9] = |
Five octets binary time tag (until) | ||||||||
|
|
|
|--- |
data[10..IEC870_MAX_ASDU_DATA_BYTE] = |
|
Reserved |