P_MP_NA_2
Manufacturer and product specification of integrated total DTE.
- obj |
|
|
|
| ||||||||||
|--- |
+ head |
|
|
|
Reserved | |||||||||
|--- |
- ident |
|
|
| ||||||||||
| |
|--- |
eType |
= 0x47 (71) |
= P_MP_NA_2 | ||||||||||
| |
|--- |
bSQ |
|
= FALSE |
Sequence of information objects | |||||||||
| |
|--- |
nObj |
|
= 1 |
Number of objects | |||||||||
| |
|--- |
bT |
|
|
Test | |||||||||
| |
|--- |
bPN |
|
|
Positive/negative confirmation/activation | |||||||||
| |
|--- |
eCOT |
|
| ||||||||||
| |
|--- |
asduAddr |
|
|
Common address of asdu | |||||||||
| |
|--- |
eClass |
|
| ||||||||||
|--- |
- info |
|
|
| ||||||||||
|
|--- |
rcdAddr |
|
= 0 |
Record address | |||||||||
|
|--- |
stream |
|
| ||||||||||
|
|
|--- |
length |
= 6 |
| |||||||||
|
|
|--- |
data |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| |
|
|
|
|--- |
data[0] = |
YEAR |
MONTH |
Date of standard | |||||||
|
|
|
|--- |
data[1] = |
|
Manufacturer code | ||||||||
|
|
|
|--- |
data[2..5] = |
|
Product code | ||||||||
|
|
|
|--- |
data[6..IEC870_MAX_ASDU_DATA_BYTE] = |
|
Reserved |