M_IT_TM_2
Periodical reset operational integrated totals, 2 octets each.
- obj |
|
|
|
| |||||||||||
|--- |
+ head |
|
|
|
Reserved | ||||||||||
|--- |
- ident |
|
|
| |||||||||||
| |
|--- |
eType |
= 0xD (13) |
= M_IT_TM_2 | |||||||||||
| |
|--- |
bSQ |
|
= FALSE |
Sequence of information objects | ||||||||||
| |
|--- |
nObj |
|
= i |
Number of objects | ||||||||||
| |
|--- |
bT |
|
|
Test | ||||||||||
| |
|--- |
bPN |
|
|
Positive/negative confirmation/activation | ||||||||||
| |
|--- |
eCOT |
|
| |||||||||||
| |
|--- |
asduAddr |
|
|
Common address of asdu | ||||||||||
| |
|--- |
eClass |
|
| |||||||||||
|--- |
- info |
|
|
| |||||||||||
|
|--- |
rcdAddr |
|
|
Record address | ||||||||||
|
|--- |
stream |
|
| |||||||||||
|
|
|--- |
length |
= i * ( 4 + [ 1 (signature) ] ) + 5 |
| ||||||||||
|
|
|--- |
data |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| ||
|
|
|
|--- |
data[0] = |
IOA |
Information object address |
Information object 1 | ||||||||
|
|
|
|--- |
data[1..2] = |
CR2 |
Counter reading, 2 octets | |||||||||
|
|
|
|--- |
data[3] = |
Sequence |
Quality descriptor | |||||||||
|
|
|
|--- |
data[4] = |
Signature |
Signature (optional) | |||||||||
|
|
|
|--- |
data[5..length - 6] = |
|
|
Information object 2..i | ||||||||
|
|
|
|--- |
data[length - 5..length - 1] = |
Five octets binary time tag | ||||||||||
|
|
|
|--- |
data[length..IEC870_MAX_ASDU_DATA_BYTE] = |
|
Reserved |