M_EP_TF_1
Packed output circuit information of protection equipment with CP56Time2a time tag.
- obj |
|
|
|
| |||||||||
|--- |
+ head |
|
|
|
Reserved | ||||||||
|--- |
- ident |
|
|
| |||||||||
| |
|--- |
eType |
= 0x28 (40) |
= M_EP_TF_1 | |||||||||
| |
|--- |
bSQ |
|
= FALSE |
Sequence of information objects | ||||||||
| |
|--- |
nObj |
|
= 1 |
Number of objects | ||||||||
| |
|--- |
bT |
|
|
Test | ||||||||
| |
|--- |
bPN |
|
|
Positive/negative confirmation/activation | ||||||||
| |
|--- |
eCOT |
|
| |||||||||
| |
|--- |
nORG |
|
|
Originator address | ||||||||
| |
|--- |
asduAddr |
|
|
Common address of asdu | ||||||||
| |
|--- |
eClass |
|
| |||||||||
|--- |
- info |
|
|
| |||||||||
|
|--- |
objAddr |
|
|
Information object address | ||||||||
|
|--- |
stream |
|
| |||||||||
|
|
|--- |
length |
= 11 |
| ||||||||
|
|
|--- |
data |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
|
|
|--- |
data[0] = |
0 |
0 |
0 |
0 |
CL3 |
CL2 |
CL1 |
GC |
OCI = Output cirquit information of protection equipment |
|
|
|
|--- |
data[1] = |
0 |
0 |
0 |
QDP = Quality descriptor for events of protection equipment | |||||
|
|
|
|--- |
data[2..3] = |
Relay operating time, two octets binary time | ||||||||
|
|
|
|--- |
data[4..10] = |
Seven octets binary time tag | ||||||||
|
|
|
|--- |
data[11..IEC870_MAX_ASDU_DATA_BYTE] = |
|
Reserved |