M_EP_TE_1
Packed start events of protection equipment with CP56Time2a time tag.
| - obj | 
 | 
 | 
 | 
 | |||||||||
| |--- | + head | 
 | 
 | 
 | Reserved | ||||||||
| |--- | - ident | 
 | 
 | 
 | |||||||||
| | | |--- | eType | = 0x27 (39) | = M_EP_TE_1 | |||||||||
| | | |--- | bSQ | 
 | = FALSE | Sequence of information objects | ||||||||
| | | |--- | nObj | 
 | = 1 | Number of objects | ||||||||
| | | |--- | bT | 
 | 
 | Test | ||||||||
| | | |--- | bPN | 
 | 
 | Positive/negative confirmation/activation | ||||||||
| | | |--- | eCOT | 
 | 
 | |||||||||
| | | |--- | nORG | 
 | 
 | Originator address | ||||||||
| | | |--- | asduAddr | 
 | 
 | Common address of asdu | ||||||||
| | | |--- | eClass | 
 | 
 | |||||||||
| |--- | - info | 
 | 
 | 
 | |||||||||
| 
 | |--- | objAddr | 
 | 
 | Information object address | ||||||||
| 
 | |--- | stream | 
 | 
 | |||||||||
| 
 | 
 | |--- | length | = 11 | 
 | ||||||||
| 
 | 
 | |--- | data | 
 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 
 | 
| 
 | 
 | 
 | |--- | data[0] = | 0 | 0 | SRD | SIE | SL3 | SL2 | SL1 | GS | SEP = Start events of protection equipment | 
| 
 | 
 | 
 | |--- | data[1] = | 0 | 0 | 0 | QDP = Quality descriptor for events of protection equipment | |||||
| 
 | 
 | 
 | |--- | data[2..3] = | Relay duration time, two octets binary time | ||||||||
| 
 | 
 | 
 | |--- | data[4..10] = | Seven octets binary time tag | ||||||||
| 
 | 
 | 
 | |--- | data[11..IEC870_MAX_ASDU_DATA_BYTE] = | 
 | Reserved | |||||||