CDT_MCTOPLC_PLANAR_TRACK
CDT provides current planar track information.
Syntax
Definition:
TYPE CDT_MCTOPLC_PLANAR_TRACK :
STRUCT
TrackOID : OTCID;
GroupOID : OTCID;
State : MC_PLANAR_STATE;
OperationMode : MC_PLANAR_TRACK_OPERATION_MODE;
MoverCountOnTrack : UDINT;
MovingMoverCount : UDINT;
END_STRUCT
END_TYPEParameters
|
Name |
Type |
Description |
|---|---|---|
|
TrackOID |
OTCID |
Object id of the planar track. |
|
GroupOID |
OTCID |
Object id of the planar group the track is in. |
|
State |
State of the planar track, e.g. disabled. | |
|
OperationMode |
Operation mode of the planar track, e.g. moving. | |
|
MoverCountOnTrack |
UDINT |
Number of movers coupled to this track. |
|
MovingMoverCount |
UDINT |
Number of movers having a movement planned that includes this track. |