MC_PLANAR_STATE
Indicates the enable state of a component.
Syntax
Definition:
TYPE MC_PLANAR_STATE :
(
Invalid := 0,
Disabled := 1,
Enabling := 2,
Enabled := 3,
Disabling := 4,
Error := 5,
ErrorPending := 6,
Resetting := 7
)UINT;
END_TYPEValues
|
Name |
Description |
|---|---|
|
Invalid |
Indicates no or invalid information, e.g. no connection or component not yet ready. |
|
Disabled |
Indicates a disabled component. |
|
Enabling |
Indicates an enabling component. |
|
Enabled |
Indicates an enabled component. |
|
Disabling |
Indicates a disabling component. |
|
Error |
Indicates a component in error state. |
|
ErrorPending |
Indicates that a component is transitioning from any non error state to the error state. |
|
Resetting |
Indicates that a component is resetting after it was in error state. |