ST_TcHydAxRtData (ab V3.0)
Die Variablen in dieser Struktur geben den Laufzeit-Zustand der Achse wieder.
![]() | Die Reihenfolge der Daten ist nicht garantiert. |
Syntax
TYPE ST_TcHydAxRtData :
(* last modification: 02.07.2018 *)
STRUCT
(*-------------------------------*)
fActForce: LREAL := 0.0;
fActiveOverlap: LREAL := 0.0;
fActPos: LREAL := 0.0;
fActPosDelta: LREAL := 0.0;
fActPosOffset: LREAL := 0.0;
fActPressure: LREAL := 0.0;
fActPressureA: LREAL := 0.0;
fActPressureB: LREAL := 0.0;
fActVelo: LREAL := 0.0;
fBrakeOffTimer: LREAL := 0.0;
fBrakeOnTimer: LREAL := 0.0;
fBrakeSafetyTimer: LREAL := 0.0;
fClampingOutput: LREAL := 0.0;
fDestAcc: LREAL := 0.0;
fDestCreepDistanceM: LREAL := 0.0;
fDestCreepDistanceP: LREAL := 0.0;
fDestCreepSpeedM: LREAL := 0.0;
fDestCreepSpeedP: LREAL := 0.0;
fDestDec: LREAL := 0.0;
fDestJerk: LREAL := 0.0;
fDestPos: LREAL := 0.0;
fDestRampEnd: LREAL := 0.0;
fDestSpeed: LREAL := 0.0;
fDistanceToTarget: LREAL := 0.0;
fEnc_RefShift: LREAL := 0.0;
fEnc_ZeroSwap: LREAL := 0.0;
fGearActive: LREAL := 0.0;
fGearSetting: LREAL := 0.0;
fLagCtrlOutput: LREAL := 0.0;
fLatchedPos: LREAL := 0.0;
fOilRequirred_A: LREAL := 0.0;
fOilRequirred_B: LREAL := 0.0;
fOilUsed_A: LREAL := 0.0;
fOilUsed_B: LREAL := 0.0;
fOutput: LREAL := 0.0;
fOverride: LREAL := 1.0;
fParamAccTime: LREAL := 0.0;
fPosError: LREAL := 0.0;
fSetAcc: LREAL := 0.0;
fSetPos: LREAL := 0.0;
fSetPressure: LREAL := 0.0;
fSetSpeed: LREAL := 0.0;
fSetSpeedOld: LREAL := 0.0;
fSetVelo: LREAL := 0.0;
fStartPos: LREAL := 0.0;
fStartRamp: LREAL := 0.0;
fStartRampAnchor: LREAL := 0.0;
fSupplyPressure: LREAL := 0.0;
fTargetPos: LREAL := 0.0;
fTimerPEH: LREAL := 0.0;
fTimerTPM: LREAL := 0.0;
fValvePressure: LREAL := 0.0;
fVeloError: LREAL := 0.0;
fBlockDetectDelay: LREAL := 2.0;
(*------------------------------------------------------*)
nAxisState: DWORD := 0;
nCalibrationState: DWORD := 0;
nDeCtrlDWord: DWORD := 0;
nErrorCode: DWORD := 0;
nStateDWord: DWORD := 0;
udiAmpErrorCode: UDINT;
(*------------------------------------------------------*)
iCurrentStep: E_TcMcCurrentStep;
wEncErrMask: WORD:=0;
wEncErrMaskInv: WORD:=0;
nDrvWcCount: INT:=0;
(**)
nEncWcCount: INT:=0;
nDrvDeviceState: UINT:=0;
nEncDeviceState: INT:=0;
(*------------------------------------------------------*)
bActPosCams: BYTE := 0;
bBrakeOff: BOOL := FALSE;
bBrakeOffInverted: BOOL := FALSE;
bControllable: BOOL := FALSE;
bCountedCycles: BYTE := 1;
bCycleCounter: BYTE := 0;
bDriveResponse: BOOL := FALSE;
bEncDoLatch: BOOL := FALSE;
(**)
bEncoderResponse: BOOL := FALSE;
bEncLatchValid: BOOL := FALSE;
bLocked_Estop: BOOL := FALSE;
bParamsUnsave: BOOL := FALSE;
bReloadParams: BOOL := FALSE;
bTargeting: BOOL := FALSE;
bUnalignedOverlap: BOOL := FALSE;
bActPosOffsetEnable: BOOL := FALSE; (* starting with 09.03.2015 *)
(**)
bDriveStartup: BOOL := FALSE;
bEncAlignRefShift: BOOL := FALSE;
bDrvWcsError: BOOL := FALSE;
bEncWcsError: BOOL := FALSE;
bFirstWcs: BOOL := FALSE;
bChangeCount: BYTE := 0;
bStartAutoIdent: BOOL := FALSE;
bParamFileComplete: BOOL := FALSE;
(*------------------------------------------------------*)
pMasterRtData: POINTER TO BYTE;
pMasterParam: POINTER TO BYTE;
(*------------------------------------------------------*)
udiSercDeviceID: UDINT := 0;
uiSercBoxAddr: UINT := 0;
uiSercPort: UINT := 0;
(*------------------------------------------------------*)
stPosCtrlr: stbkplcinternal_cplxctrl;
stVeloCtrlr: stbkplcinternal_cplxctrl;
(*------------------------------------------------------*)
sTopBlockName: STRING(87) := '';
stHybrid: ST_TcHybridAxRtData;
(*------------------------------------------------------*)
END_STRUCT
END_TYPE
Parameter
Name | Typ | Beschreibung |
---|---|---|
fActForce | LREAL | [N, kN] Istkraft des Zylinders. Dieser Wert wird üblicherweise durch einen Erfassungsbaustein-Baustein für die Erfassung von Kraft- oder Druckistwerten ermittelt. |
fActiveOverlap | LREAL | [1] Die aktuelle Ausgabe der Überdeckungs-Kompensation. Eine Ausgabe-Variable der Profilgeneratoren. |
fActPos | LREAL | [mm] Die aktuelle Istposition der Achse. Dieser Wert wird üblicherweise durch einen Encoder-Baustein ermittelt. |
fActPosDelta | LREAL | [mm] Die Änderung der Istposition relativ zum vorangehenden Zyklus. |
fActPosOffset | LREAL | [mm] Der Offset für die Istwert-Beeinflussung. Wenn bActPosOffsetEnable auf TRUE steht wird dieser Offset in die fActPos addiert. Wenn sich fActPosOffset ändert wird dadurch die fActVelo nicht beeinflusst. Durch bActPosOffsetEnable:=TRUE wird fActPosOffset unmittelbar und ohne Rampe wirksam. Beachten Sie die Informationen. Beispiel: Bei einer Referenzposition von 100.0 mm und einem Offset von 1.0 mm wird die Istposition am Ort des Null-Impulses auf 101.0 mm gesetzt. Wenn anschließend die Beeinflussung deaktiviert oder auf 0.0 mm gesetzt wird zeigt die Istposition am Ort des Null-Impulses den Wert 100.0 mm, wie sie es auch beim Homing ohne Beeinflussung gezeigt hätte. |
fActPressure | LREAL | [bar] Istdruck im Zylinder. Dieser Wert wird üblicherweise durch einen Erfassungsbaustein-Baustein für die Erfassung von Kraft- oder Druckistwerten ermittelt. |
fActPressureA | LREAL | [bar] Istdruck auf der A-Seite des Zylinders. Dieser Wert wird üblicherweise durch einen Erfassungsbaustein-Baustein für die Erfassung von Kraft- oder Druckistwerten ermittelt. |
fActPressureB | LREAL | [bar] Istdruck auf der B-Seite des Zylinders. Dieser Wert wird üblicherweise durch einen Erfassungsbaustein-Baustein für die Erfassung von Kraft- oder Druckistwerten ermittelt. |
fActVelo | LREAL | [mm/s] Die aktuelle Istgeschwindigkeit der Achse. Dieser Wert wird üblicherweise durch einen Encoder-Baustein ermittelt. |
fBrakeOffTimer | LREAL |
|
fBrakeOnTimer | LREAL |
|
fBrakeSafetyTimer | LREAL |
|
fClampingOutput | LREAL | [V] Eine Ausgabe-Variable der Profilgeneratoren. |
fDestAcc | LREAL | [mm/s2] Die vom aktuellen oder dem zuletzt abgearbeiteten Bewegungsauftrag vorgegebene Beschleunigung. |
fDestCreepDistance | LREAL | [mm] Bis V3.0.7: Die Schleichstrecke. |
fDestCreepDistanceM | LREAL | [mm] Ab V3.0.8: Die Schleichstrecke in negativer Richtung. |
fDestCreepDistanceP | LREAL | [mm] Ab V3.0.8: Die Schleichstrecke in positiver Richtung. |
fDestCreepSpeed | LREAL | [mm/s] Bis V3.0.7: Die Schleichgeschwindigkeit. |
fDestCreepSpeedM | LREAL | Ab V3.0.8: Die Schleichgeschwindigkeit in negativer Richtung. |
fDestCreepSpeedP | LREAL | [mm/s] Ab V3.0.8: Die Schleichgeschwindigkeit in positiver Richtung. |
fDestDec | LREAL | [mm/s2] Die vom aktuellen oder dem zuletzt abgearbeiteten Bewegungsauftrag vorgegebene Verzögerung. |
fDestJerk | LREAL | [mm/s3] Der vom aktuellen oder dem zuletzt abgearbeiteten Bewegungsauftrag vorgegebene Ruck. |
fDestPos | LREAL | [mm] Die aktuell wirksame Zielposition. |
fDestRampEnd | LREAL |
|
fDestSpeed | LREAL | [mm/s] Die vom aktuellen oder dem zuletzt abgearbeiteten Bewegungsauftrag vorgegebene Geschwindigkeit. |
fDistanceToTarget | LREAL | [mm] Der aktuelle Restweg der Achse. Dieser Wert wird üblicherweise durch einen Generator-Baustein ermittelt. |
fEnc_RefShift | LREAL | [mm] Der Offset zwischen dem umgerechneten (eventuell intern verlängerten) Zählerstand einer Inkrementalencoder-Eingangsklemme und der Istposition der Achse. Dieser Offset wird durch eine Referenzfahrt z.B. mit einem MC_Home_BkPlcMc Baustein ermittelt oder mit einem MC_SetPosition_BkPlcMc Baustein manipuliert. |
fEnc_ZeroSwap | LREAL |
|
fGearActive | LREAL |
|
fGearSetting | LREAL |
|
fLagCtrlOutput | LREAL | [1] Die normierte Ausgabe des Lagereglers. Eine Ausgabe-Variable der Profilgeneratoren. |
fLatchedPos | LREAL | [mm] Die Position (unter Berücksichtigung von geltenden Offsets) an der ein Homing erfolgte oder die Komponenten der Istwerterfassung (Encoder, E/A-Elektronik) eingeschaltet wurden. |
fOilRequirred_A | LREAL | [l/min] Der unter Berücksichtigung der Sollgeschwindigkeit berechnete Ölbedarf der A-Seite. |
fOilRequirred_B | LREAL | [l/min] Der unter Berücksichtigung der Sollgeschwindigkeit berechnete Ölbedarf der B-Seite. |
fOilUsed_A | LREAL | [l/min] Der unter Berücksichtigung der Istgeschwindigkeit berechnete Ölverbrauch der A-Seite. |
fOilUsed_B | LREAL | [l/min] Der unter Berücksichtigung der Istgeschwindigkeit berechnete Ölverbrauch der B-Seite. |
fOutput | LREAL | [1] Die auszugebende Stellgröße. Über diese Variable kommunizieren der MC_AxRtFinish_BkPlcMc und der MC_AxRtDrive_BkPlcMc Baustein. |
fOverride | LREAL | [1] Der aktuelle Achs-Geschwindigkeitsoverride. |
fParamAccTime | LREAL |
|
fPosError | LREAL | [mm] Der aktuelle Lagefehler der Achse. |
fSetAcc | LREAL | [mm/s2] Der aktuelle Beschleunigungsstellwert. Eine Ausgabe-Variable der Profilgeneratoren. |
fSetPos | LREAL | [mm] Der aktuelle Lagesollwert der Achse. |
fSetPressure | LREAL | [bar] Hier ist der Sollwert einer optionalen Druck- oder Kraftregelung abzulegen. |
fSetSpeed | LREAL | [mm/s] Die normierte Sollgeschwindigkeit der Achse. Eine Ausgabe-Variable der Profilgeneratoren. |
fSetSpeedOld | LREAL |
|
fSetVelo | LREAL |
|
fStartPos | LREAL | [mm] Die Startposition des aktuellen oder des zuletzt abgearbeiteten Bewegungsauftrag. |
fStartRamp | LREAL |
|
fStartRampAnchor | LREAL |
|
fSupplyPressure | LREAL | [bar] Versorgungsdruck. Dieser Wert wird üblicherweise durch einen Erfassungsbaustein-Baustein für die Erfassung von Kraft- oder Druckistwerten ermittelt. |
fTargetPos | LREAL | [mm] Die vom aktuellen oder dem zuletzt abgearbeiteten Bewegungsauftrag vorgegebene Zielposition. |
fTimerPEH | LREAL |
|
fTimerTPM | LREAL |
|
fValvePressure | LREAL | [bar] Druckabfall am Ventil. Dieser Wert wird üblicherweise durch einen Erfassungsbaustein-Baustein für die Erfassung von Kraft- oder Druckistwerten ermittelt. |
fVeloError | LREAL |
|
fBlockDetectDelay | LREAL | [s] Die Verzögerungszeit für das Erkennen des Blocks beim Homing on Block. Dieser Wert ist mit 2.0 Sekunden initialisiert um das Default-Verhalten früherer Versionen abzubilden. Wird eine andere Zeit gewünscht muss sie vor dem Start des Homings aktualisiert sein. Wird beim Starten des Homings ein Wert kleiner Zykluszeit erkannt wird automatisch der Default-Wert 2.0 Sekunden eingetragen. Dieser Wert wird nicht als Parameter gespeichert. Diese Variable steht unter TC2 ab 12.10.2017 mit einer V3.0.41 zur Verfügung. |
nAxisState | DWORD | Der Bewegungszustand der Achse. |
nCalibrationState | DWORD | Der aktuelle Zustand einer Referenzfahrt. |
nDeCtrlDWord | DWORD | Die Kontroll-Signale der Achse. |
nErrorCode | DWORD | Der aktuelle ErrorCode der Achse. |
nStateDWord | DWORD | Die Status-Signale der Achse. |
udiAmpErrorCode | UDINT |
|
iCurrentStep | E_TcMcCurrentStep | Der interne Zustand der Stellwertgeneratoren. Werte aus E_TcMcCurrentStep. |
wEncErrMask | WORD |
|
wEncErrMaskInv | WORD |
|
nDrvWcCount | INT |
|
nEncWcCount | INT |
|
nDrvDeviceState | UINT |
|
nEncDeviceState | INT |
|
bActPosCams | BYTE | Die aktuellen Positionsnocken der Achse. Dieser Wert wird nur verwendet, wenn als Encoder-Typ iTcMc_EncoderDigCam eingestellt ist. |
bBrakeOff | BOOL | Das Steuersignal für eine externe Bremse. Eine Ausgabe-Variable der Profilgeneratoren. |
bBrakeOffInverted | BOOL | Das invertierte bBrakeOff Signal. |
bControllable | BOOL |
|
bCountedCycles | BYTE |
|
bCycleCounter | BYTE |
|
bDriveResponse | BOOL |
|
bEncDoLatch | BOOL | Mit diesem Signal kommunizieren der MC_Home_BkPlcMc und der MC_AxRtEncoder_BkPlcMc Baustein der Achse während einer Referenzfahrt. |
bEncoderResponse | BOOL |
|
bEncLatchValid | BOOL | Mit diesem Signal kommunizieren der MC_Home_BkPlcMc und der MC_AxRtEncoder_BkPlcMc Baustein der Achse während einer Referenzfahrt. |
bLocked_Estop | BOOL | Durch ein TRUE in dieser Variablen werden die Stellwertgeneratoren daran gehindert, den Zustand iTcHydStateEmergencyBreak / McState_Errorstop zu verlassen, obwohl die Ausgaben an den Antrieb auf 0 abgebaut werden. Verwendet von MC_EmergencyStop_BkPlcMc und MC_ImediateStop_BkPlcMc. |
bParamsUnsave | BOOL | Die Bausteine MC_WriteParameter_BkPlcMc und MC_WriteBoolParameter_BkPlcMc setzen dieses Flag wenn sie den Wert eines Parameters verändern. Ein MC_AxParamSave_BkPlcMc Baustein löscht das Flag beim erfolgreichen Speichern der Parameter. Im Online Modus des PlcMcManagers wird dieses Flag für die Status-Anzeige genutzt. |
bReloadParams | BOOL |
|
bTargeting | BOOL |
|
bUnalignedOverlap | BOOL | Hier wird die Charakteristik der Überdeckungs-Kompensation festgelegt. |
bActPosOffsetEnable | BOOL | Durch ein TRUE in dieser Variablen wird die Istwert-Beeinflussung aktiviert. Siehe auch unter fActPosOffset. |
bDriveStartup | BOOL |
|
bEncAlignRefShift | BOOL | reserviert. |
bDrvWcsError | BOOL |
|
bEncWcsError | BOOL |
|
bFirstWcs | BOOL |
|
bChangeCount | BYTE | Dieser Wert wird bei jeder Parameteränderung erhöht. |
bStartAutoIdent | BOOL |
|
bParamFileComplete | BOOL | Dieses Flag wird gesetzt, wenn beim Laden der Parameter am Dateiende eine entsprechende Kennung gefunden und der CRC-Check erfolgreich war. |
pMasterRtData | POINTER TO BYTE |
|
pMasterParam | POINTER TO BYTE |
|
udiSercDeviceID | UDINT |
|
uiSercBoxAddr | UINT |
|
uiSercPort | UINT |
|
stPosCtrlr | stbkplcinternal_cplxctrl |
|
stVeloCtrlr | stbkplcinternal_cplxctrl |
|
sTopBlockName | STRING | Die meisten von der Applikation direkt aufgerufenen Bausteine der Bibliothek tragen hier eine Debug-Kennung ein. |
stHybrid | ST_TcHybridAxRtData | Die erweiterten Zustandsdaten für servoelektrisch-hydraulische Hybrid-Achsen. |
![]() | Informationen für fActPosOffset
|
![]() | Alle anderen Elemente dieser Struktur sind für eine interne Verwendung reserviert. Sie sind nicht garantiert und dürfen nicht von der Applikation verwendet oder verändert werden. |