E_DriveOperationMode
Dieser Datentyp wird in Verbindung mit den Funktionsbausteinen MC_ReadDriveOperationMode und MC_WriteDriveOperationMode, um die aktuell aktive Betriebsart auszulesen oder festzulegen.
TYPE E_ReadMode :
(
DriveOperationMode_Default := 0, // 0x0000: default => reactivate the nc default op mode (if default mode is known!?!)
// general operation modes (e.g. CANopen/CoE)
DriveOperationMode_Torque := 1, // 0x0001: torque control
DriveOperationMode_Velo1 := 2, // 0x0002: velocity control with feedback 1
DriveOperationMode_Velo2 := 3, // 0x0003: velocity control with feedback 2
DriveOperationMode_Pos1 := 4, // 0x0004: pos control with feedback 1, lag less
DriveOperationMode_Pos2 := 5, // 0x0005: pos control with feedback 2, lag less
DriveOperationMode_TorqueAndCommutationAngle := 6, // 0x0006: torque control with commutation angle
DriveOperationMode_VelocityMode := 34, // 0x0022: DS402/CoE specific drive controled velocity mode (VL)
DriveOperationMode_DriveBasedHoming := 38, // 0x0026: DS402/CoE specific drive controled homing mode
// special indirect index based operation modes (only for SERCOS/SoE). In most cases the general operation modes shall be used
DriveOperationMode_Index0 := 100, // 100: SERCOS/SoE operation mode index 0 (primary operation mode 0, s. S-0-0032)
DriveOperationMode_Index1 := 101, // 101: SERCOS/SoE operation mode index 1 (secondary operation mode 1, s. S-0-0033)
DriveOperationMode_Index2 := 102, // 102: SERCOS/SoE operation mode index 2 (secondary operation mode 2, s. S-0-0034)
DriveOperationMode_Index3 := 103, // 103: SERCOS/SoE operation mode index 3 (secondary operation mode 3, s. S-0-0035)
) DINT;
END_TYPE
Voraussetzungen
Entwicklungsumgebung | Zielplattform | Einzubindende SPS-Bibliotheken |
---|---|---|
TwinCAT v3.0.0 | PC oder CX (x86 oder x64) | Tc2_MC2 |